Tradeshow Displays

Cummins offers a few backdrop displays to choose from that are 80% reimbursable through your co-op funding. Consider pairing these backdrop displays with a pop-up banner and a shell unit to make an attractive booth. The options below are designed to reach homeowners or small business owners.

 

home tradeshow displayCustomizable Pop-up Display For Homes, Straight (8 x 10) CUSTOMIZE AND ORDER HERE

Insert your company logo on this pop-up display. 8’ x 10’ Pop Up Straight Fabric Wall (not block-out), high-quality fabric, printed sides (endcaps) included, aluminum frame, carry case included, 118" x 89.5" x 12" (142" x 89.5" including endcaps)

 

home pop up curvedCustomizable Pop-up Display For Homes, Curved (8 x 10) CUSTOMIZE AND ORDER HERE

Insert your company logo on this pop-up display. 8’ x 10’ Pop Up Curved Fabric Wall (not block-out), high-quality fabric, printed sides (endcaps) included, aluminum frame, carry case included, 112" x 89.5" x 24" (131" x 89.5" including end caps)

 

small biz hop-up straightCustomizable Pop-up Display For Small Businesses, Straight (8 x 10) CUSTOMIZE AND ORDER HERE

Insert your company logo on this pop-up display. 8’ x 10’ Pop Up Straight Fabric Wall (not block-out), high-quality fabric, printed sides (endcaps) included, aluminum frame, carry case included, 118" x 89.5" x 12" (142" x 89.5" including endcaps)

 

small biz pop-up curvedCustomizable Pop-up Display For Small Businesses, Curved (8 x 10) CUSTOMIZE AND ORDER HERE

Insert your company logo on this pop-up display. 8’ x 10’ Pop Up Curved Fabric Wall (not block-out), high-quality fabric, printed sides (endcaps) included, aluminum frame, carry case included, 112" x 89.5" x 24" (131" x 89.5" including end caps)